for MicroTCA, AC/DC, double full‐size, without management

Imagen para for MicroTCA, AC/DC, double full‐size, without management de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Active power factor correction
  • Wide input voltage range 90 ... 264 VAC
  • Construction compatible with AdvancedMC double full-size
  • Corresponds to EMC class B as per EN 55022
  • Without MicroTCA power management controller
  • Mains input at front
  • Construction compatible with AdvancedMC double full-size
  • 2 output voltages, 12 V and 3.3 V

    Application:

    19" compatible

    Specification:

    MicroTCA

    Output voltages:

    2

    Output power:

    > 300 W

Select product specifications before modifying or adding to project list or requesting a quote.

Power Consumption Watts
Current 1
 
Número de catálogo Depth mm Height mm Voltage Current Output current 2 Power Output voltage 2 Description Width HP
Número de catálogo Depth mm Height mm Voltage Current Output current 2 Power Output voltage 2 Description Width HP
186.65 148.3 12.0 25.0 3.0 300.0 3.3 MCA 300 AC 6