Single LED Test socket, Ø 2 mm

Imagen para Single LED Test socket, Ø 2 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

    Note:

  • Required front panel drill hole: Ø 4 mm
  • Dimensions of connecting pins: 0.3 × 0.6 mm
  • Type:

    Test Sockets

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Configuration
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Configuration
1 piece (SPQ 10) 10 Mounting plane 1
1 piece (SPQ 10) 10 Mounting plane 1
1 piece (SPQ 10) 10 Mounting plane 2