Mounting frame with PCB bracket for mounting planes

Imagen para Mounting frame with PCB bracket for mounting planes de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Flammability UL 94 V-0
  • Material PBT
  • With 2 threaded bushes, M 2.5

    Note:

    Mounting frames nos. 69004-043, 69004-44 and 69004-045 cannot be used in conjunction with the aluminium profile handle for front panels.

    Type:

    Mounting Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Configuration
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Configuration
1 piece (SPQ 10) 10 Mounting frame for mounting plane 1