Double make-break socket, 2 mm

Imagen para Double make-break socket, 2 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Long shape for mounting plane 1
  • Can also be used as a test socket
  • Gold-plated contact

    Note:

  • Dimensions of connecting pins: 0.3 × 0.6 mm
  • Required front panel drill hole: Ø 4 mm
  • Type:

    Test Sockets

Select product specifications before modifying or adding to project list or requesting a quote.

 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Configuration
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Configuration
1 piece (SPQ 10) 10 Mounting plane 1