Cermet potentiometer

Imagen para Cermet potentiometer de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Short shape for mounting plane 1

    Note:

  • Dimensions of connecting pins: 0.45 × 0.45 mm
  • Required front panel drill hole: Ø 8 mm
  • When left-hinged: pins 1 and 2 low-ohmic
  • When right-hinged: pins 2 and 3 low-ohmic
  • Type:

    Potentiometer

Select product specifications before modifying or adding to project list or requesting a quote.

Resistance (Ohms)
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Resistance
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Resistance
1 piece (SPQ 10) 10 100000.0