Swing frame for cabinet width 800 mm

Imagen para Swing frame for cabinet width 800 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Pivot point can be selected right or left
  • Can accommodate 19" chassis and 19" subracks
  • St, 2 mm, RAL 7021
  • Load-carrying capacity 150 kg
  • 120° hinge, square locks incl. 2 keys
  • For full height or partial-height mounting

    Product family:

    Varistar

    Note:

    By aid of depth members 19" swing frames can be assembled directly on the cabinet frame or in depth-adjustable increments of 50 mm.

    Accessory category:

    Swing frame

    Max. mounting depth for swing frames:

    Symmetrical assembly: Slim-Line 395 mm, Heavy-Duty 375 mm; Asymmetrical assembly: Slim-Line 525 mm, Heavy-Duty 505 mm

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Height mm
Configuration
 
Número de catálogo For cabinet height Width mm Description h1 h2
Número de catálogo For cabinet height Width mm Description h1 h2
16 800.0 Swing frame 120° 16.0 12.0
16 800.0 Swing frame 160° 16.0 12.0
16 800.0 Swing frame 120° 24.0 21.0
16 800.0 Swing frame 160° 24.0 21.0
16 800.0 Swing frame 120° 29.0 25.0
16 800.0 Swing frame 160° 29.0 25.0
16 800.0 Swing frame 120° 33.0 30.0
16 800.0 Swing frame 160° 33.0 30.0
16 800.0 Swing frame 120° 38.0 34.0
16 800.0 Swing frame 160° 38.0 34.0
16 800.0 Swing frame 120° 42.0 39.0
16 800.0 Swing frame 160° 42.0 39.0
16 800.0 Swing frame 120° 47.0 43.0
16 800.0 Swing frame 160° 47.0 43.0