Short slide rail

Imagen para Short slide rail de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • static load-carrying capacity 15 kg per pair
  • St, 1.5 mm, finish AlZn
  • For mounting on the cabinet uprights or 19" panel/slide mounts
  • Adjustable in 1 U increments

    Product family:

    Novastar

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Telescopic slides

    Accessory category:

    Slide rails

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
 
Número de catálogo Length mm Qty Colour Material Description Description
Número de catálogo Length mm Qty Colour Material Description Description
55.0 PU 2 pieces AlZn steel St, 1.5 mm St, 1.5 mm, finish AlZn,       static load‐carrying capacity      15 kg/pair
55.0 PU 10 pieces AlZn steel St, 1.5 mm St, 1.5 mm, finish AlZn,       static load‐carrying capacity      15 kg/pair