Shelf, stationary

Imagen para Shelf, stationary de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mounting height 1 U, for fitting on the vertical cabinet uprights
  • Color RAL 7021
  • with perforation
  • St, 1.5 mm
  • Hammer head perforation for fixing cables using cable ties or Velcro-type tape
  • Static load-carrying capacity 75 kg

    Product family:

    Novastar

    Accessory category:

    Mechanical Accessories

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
For Cabinet Depth mm
 
Número de catálogo Depth mm Height mm Width mm Colour w d mm Description Height U Qty
Número de catálogo Depth mm Height mm Width mm Colour w d mm Description Height U Qty
500.0 44.45 553.0 RAL 7021 488.0 350.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
500.0 44.45 553.0 RAL 7021 488.0 350.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
600.0 44.45 553.0 RAL 7021 488.0 450.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
800.0 44.45 553.0 RAL 7021 488.0 650.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
800.0 44.45 553.0 RAL 7021 488.0 650.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
800.0 44.45 553.0 RAL 7021 488.0 650.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece
800.0 44.45 553.0 RAL 7021 488.0 650.0 St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg 1 1 piece