Air separation cover, front panel kit, for 800mm cabinet width, with cable ducting

Imagen para Air separation cover, front panel kit, for 800mm cabinet width, with cable ducting de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Cable routing, cable channels for 800 mm wide cabinets with varying installation depths
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • Network and server cabinets can be arranged side by side
  • Covers for cable routing
  • Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air

    Product family:

    Varistar

    Type:

    Air buffles, separation covers

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Configuration
Cutouts
 
Número de catálogo Height U Height mm Descripción Description Cable ducting Qty For cabinet height
Número de catálogo Height U Height mm Descripción Description Cable ducting Qty For cabinet height
47 2000.0 Version for installation with cross member for 70 mm recessed 19" plane with cut outs for cables PU 1 kit -
47 2000.0 Version for installation with cross member for 70 mm recessed 19" plane with cut outs for cables PU 1 kit -
47 2000.0 Version for installation with cross member for 70 mm recessed 19" plane with cut outs for cables PU 1 kit -
42 2000.0 Version for installation with adapter bracket for reduced width for 70 mm recessed 19" plane with cut outs for cables PU 1 kit 42
42 2000.0 Version for installation with adapter bracket for reduced width for 145 mm recessed 19" plane with cut outs for cables PU 1 kit 42
42 2000.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cut outs for cables PU 1 kit 42
42 2000.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cable fingers PU 1 kit 42
42 2000.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cable panels PU 1 kit 42
47 2200.0 Version for installation with adapter bracket for reduced width for 70 mm recessed 19" plane with cut outs for cables PU 1 kit 47
47 2200.0 Version for installation with adapter bracket for reduced width for 145 mm recessed 19" plane with cut outs for cables PU 1 kit 47
47 2200.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cut outs for cables PU 1 kit 47
47 2200.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cable fingers PU 1 kit 47
47 2200.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane with cable panels PU 1 kit 47