Air separation cover, front panel kit, for 600mm cabinet width, solid

Imagen para Air separation cover, front panel kit, for 600mm cabinet width, solid de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air
  • Network and server cabinets can be arranged side by side
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • For 19" plane fitted with recess (70, 145, 220 mm), suitable baffle plates are available
  • Covers solid
  • Air separation, covers for 600 mm wide cabinets with different installation depths

    Product family:

    Varistar

    Type:

    Air buffles, separation covers

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Configuration
 
Número de catálogo Height mm Qty Description Height U For cabinet height
Número de catálogo Height mm Qty Description Height U For cabinet height
2000.0 PU 1 kit for 70 mm recessed 19" plane 42 42
2000.0 PU 1 kit for 145 mm recessed 19" plane 42 42
2000.0 PU 1 kit for 220 mm recessed 19" plane 42 42
2200.0 PU 1 kit for 70 mm recessed 19" plane 47 47
2200.0 PU 1 kit for 145 mm recessed 19" plane 47 47
2200.0 PU 1 kit for 220 mm recessed 19" plane 47 47