ServCite rack, 42 U

Imagen para ServCite rack, 42 U de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Designed to the OCP accepted CG-OpenRack-19 specification
  • Integrated Rack with various configurations of full width and half width shelves for compute, media engine and storage sled
  • Configurable compute, storage and network resources for SDN and NFV applications
  • Top of Rack management and data plane switches
  • Blind mate rear power and data connection simplifies changing of sleds
  • Rear fiber optic cable connections for management and data plane
  • 2 x 12 VDC rear bus bar to power the sleds
  • Integrated Power distribution unit with redundant mains inlet, outlets for top of rack switches and 12 VDC connections to the rear bus bars
  • Dedicated slot inside the PDU to accept Schroff ServCite Rack Agent
  • Optional Rear Door Cooler

    Type:

    Telecomrack

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage
 
Número de catálogo Height U Width mm Depth mm Input
Número de catálogo Height U Width mm Depth mm Input
42 600.0 1200.0 Independent -48 VDC inputs (20 pieces), at the top of the rack
42 600.0 1200.0 Redundant 230/400 VAC, 3-phase Star connection (EU) input, on top of the rack
42 600.0 1200.0 Redundant 208 VAC, 3-phase delta input (US), at the top of the rack