Varistar LHX+, cabinet with single door, integrated airconditioner

Imagen para Varistar LHX+, cabinet with single door, integrated airconditioner de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Cabinet with air/water heat exchanger with cooling capacity of 34 kW (at +12 °C water flow temperature, +24 °C cold air temperature)
  • Max. static load capacity 1600 kg
  • Gasket all around reduces noise and suction of room air

    Product family:

    Varistar

    Type:

    Server cabinet, watercooled

    Load:

    1600 kg/ 3500 lb static

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Version
 
Número de catálogo Height U Height mm Width mm Depth mm Heat Exchanger Mains Water Supply
Número de catálogo Height U Height mm Width mm Depth mm Heat Exchanger Mains Water Supply
42 2100.0 800.0 1200.0 Fitted left at the top
42 2100.0 800.0 1200.0 Fitted right at the top
42 2100.0 800.0 1200.0 Fitted left at the top and at the bottom
42 2100.0 800.0 1200.0 Fitted right at the top and at the bottom