In-row cooler Varistar SHX 30

Imagen para In-row cooler Varistar SHX 30 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Fans may be exchanged individually during operation
  • Cooling capacity 34 kW
  • Water connection bottom or bottom/top
  • Can be monitored via Ethernet and web interfaces
  • Drop collector and condensate management
  • Can be regulated using internal or external temperature sensors
  • 1 PSU or 2 PSUs (redundant), see specification table)

    Product family:

    Air to water heat exchanger

    Note:

  • Cabinet management base unit connects via RJ 45 interface
  • Web interface: Automatic detection of connected Varistar SHX 30 air/water heat exchanger
  • Web interface: Adjustment of set temperature and fan speed
  • Web interface: Inlet temperature of servers (parameter can be set via web interface)
  • Web interface: Air temperature monitoring at front/rear, fan speed and water inlet temperature
  • Web interface: Switch on/off of cooler
  • Please order optional management unit separately
  • Web interface: Temperature monitoring/control using an external temperature sensor (please order separately)
  • Type:

    Cooling Elements

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Description Width mm
Número de catálogo Description Width mm
Water connection at bottom 300.0
Water connection at bottom 300.0
Water connection at top and bottom (with condensate pump) 300.0
Water connection at top and bottom (with condensate pump) 300.0