Heater 400 W

Imagen para Heater 400 W de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • The fan is not included; please order a fan with the desired air capacity separately
  • Overheating protection through thermal switch
  • Modular system consisting of the following components:heater element, fan, protective grille and connecting cable
  • Overheating protection through thermal switch

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Heater

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage
 
Número de catálogo Descripción Weight Input voltage Heater Output W Voltage
Número de catálogo Descripción Weight Input voltage Heater Output W Voltage
Heater fan 400 W, modular 0.4 230.0 400 230 VAC
Heater fan 400 W, modular 0.4 115.0 400 115 VAC