Air filtered fan

Imagen para Air filtered fan de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Replacement filter, fluted filter
  • Ingress protection IP 54, with fluted filter IP 55, NEMA type 12
  • Converts simply from push to pull operation
  • Simple to fit without tools by clipping in

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Filter fan

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage
 
Número de catálogo Fahrenheit Mínimo Fahrenheit Máximo CFM Max Watts per °F Max Voltage
Número de catálogo Fahrenheit Mínimo Fahrenheit Máximo CFM Max Watts per °F Max Voltage
14 131 15 60715-14060715-140_Watts_per_°F_Max 230 VAC
14 131 15 60715-14160715-141_Watts_per_°F_Max 115 VAC
14 131 15 60715-14260715-142_Watts_per_°F_Max 24 VDC