AC fans/replacement fans

Imagen para AC fans/replacement fans de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • The fan is screwed below the heater and the cable is connected to the heater (please order connecting cable and protective grille separately)

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

  • Fans/replacement fans
  • Heater

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Voltage
 
Número de catálogo Descripción Power consumption Voltage Airflow volume (m³/h)
Número de catálogo Descripción Power consumption Voltage Airflow volume (m³/h)
Type A 8.0 230 VAC 84
Type B 14.0 230 VAC 108
Type C 15.0 230 VAC 162
Type A 8.0 115 VAC 84
Type B 14.0 115 VAC 108
Type C 15.0 115 VAC 162