Universal 2 U heavy load telescopic slide

Imagen para Universal 2 U heavy load telescopic slide de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Damped end stop
  • Lateral assembly on the 19" uprights (19" plane remains free for assembly of shelf/extraction drawer)
  • Extension length > 100 %
  • Rail width k = 19.1 mm, max. installation width of shelf/extraction drawer w = 411 mm
  • Rail width k = 19.1 mm, max. installation width of extension/drawer w = 411 mm

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Telescopic slides

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Material Length L
Número de catálogo Material Length L
St 700.0
- 600.0
St 550.0
St 500.0
- 450.0
St 400.0
St 350.0
St 300.0