GND/earthing/ potential equalisation

Imagen para GND/earthing/ potential equalisation de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Fixing insulated from the frame
  • To screw on GND/earthing cables with ring tags
  • Threaded fixing points M5 in intervals of 20 mm

    Accessory category:

    Electrical Accessories

    Accessory type:

    Grounding/earthing

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
 
Número de catálogo Qty Description Length mm Material
Número de catálogo Qty Description Length mm Material
1 piece GND/earthing rail, flat strip,1 piece - -
PU 10 pieces2) GND/earthing rail, flat strip, 10 pieces - -
100 pieces Pan head screws 10.0 St