Front handle, one-piece, width 12.2 mm

Imagen para Front handle, one-piece, width 12.2 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Load-carrying capacity 30 kg
  • Fixing to front panel

    Product family:

  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Comptec
  • EuropacPRO
  • Note:

    Please order assembly part kit separately.

    Accessory category:

    Mechanical Accessories

    Accessory type:

    19" front panel

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Height U
Type
Color / Surface
 
Número de catálogo Dimension A mm Dimension E mm Color/Surface Type Application Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least
Número de catálogo Dimension A mm Dimension E mm Color/Surface Type Application Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least
41.0 25.0 anodised Straight version For 1 U 19"-Frontpanel, rack mount cases 10
69.0 55.0 anodised Straight version For 2 U 19"-Frontpanel, rack mount cases 10
69.0 55.0 black anodised Straight version For 2 U 19"-Frontpanel, rack mount cases 10
57.5 44.5 anodised Straight version Rack mount cases 10
102.0 88.0 anodised Straight version For 3 U 19"-Frontpanel, rack mount cases, europacPRO side panel with handle holes 10
102.0 88.0 black anodised Straight version For 3 U 19"-Frontpanel, rack mount cases, europacPRO side panel with handle holes 10
102.0 88.0 anodised Angled version For 3 U europacPRO side panel with handle holes, rack mount cases 10
132.0 120.0 anodised Straight version For 4 U 19"-Frontpanel, rack mount cases 10
132.0 120.0 black anodised Straight version For 4 U 19"-Frontpanel, rack mount cases 10
146.4 133.4 anodised Straight version Rack mount cases 10
146.0 133.4 anodised Angled version For 4 U europacPRO side panel with handle holes, rack mount cases 10
194.0 180.0 black anodised Straight version For 5 U 19"-Frontpanel, rack mount cases 10
194.0 180.0 anodised Straight version For 5 U 19"-Frontpanel, rack mount cases 10
249.0 235.0 anodised Straight version For 6 U 19"-Frontpanel, rack mount cases, europacPRO side panel with handle holes (6, 9 U) 10
249.0 235.0 anodised Angled version For 6/9 U europacPRO side panel with handle holes, rack mount cases 10
249.0 235.0 black anodised Straight version For 6 U 19"-Frontpanel, rack mount cases, europacPRO side panel with handle holes (6, 9 U) 10