19''-fan 1 U

Imagen para 19''-fan 1 U de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mechanical strain relief for mains cables
  • Can be adapted to subracks
  • Ingress protection conforming to DIN EN ISO 13857

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    19" fan unit

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Fans
Voltage
 
Número de catálogo Power consumption Airflow volume Number of fans Voltage
Número de catálogo Power consumption Airflow volume Number of fans Voltage
15.0 162.0 3 230 VAC
15.0 162.0 6 230 VAC
15.0 162.0 3 115 VAC
15.0 162.0 6 115 VAC
24.0 506.0 3 24 VDC
48.0 970.0 6 24 VDC