VMEbus monolithic J1/J2 backplanes (6 U)

Imagen para VMEbus monolithic J1/J2 backplanes (6 U) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Termination switchable (active/passive) via jumper;
  • Electronic automatic daisy chain (EDC)
  • Conforms to ANSI/VITA 1‑1994 VME64 standard
  • Monolithic backplane, 6 U with J1 and J2 plane
  • Two utility connectors for status signals, two different configurations
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Linking/separation of digital and chassis GNDs by means of a screw connection
  • Supply voltages provided via power bugs (ring tag M4) or FASTON

    Specification:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
Type
 
Número de catálogo Height mm Number of slots Width mm Utility connector 2 Description Height U No. of layers
Número de catálogo Height mm Number of slots Width mm Utility connector 2 Description Height U No. of layers
263.4 3 59.5 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 4 79.8 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 5 100.2 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 6 120.5 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 7 140.8 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 8 161.1 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 9 181.4 SMCQ Electronic Automatic Daisy Chain 6 6
263.4 10 201.8 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 12 242.4 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 16 321.3 SMCQ Electronic Automatic Daisy Chain 6 6
263.4 18 364.3 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 20 405.0 SMCQ Electronic Automatic Daisy Chain 6 6
263.4 21 425.3 MicroMatch Electronic Automatic Daisy Chain 6 6