PXI backplanes

Imagen para PXI backplanes de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • 12-layer structure, min. crosstalk digital to analogue section
  • 64-bit bus width, system slot on the left
  • Bridgeable
  • 64-bit bus width, system slot on the left
  • Bridgeable
  • Bridgeable
  • Bridgeable
  • 64-bit bus width, system slot on the left

    Specification:

    PXI

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
 
Número de catálogo Number of slots System slot Width mm System slot Rear I/O Description Height U No. of layers
Número de catálogo Number of slots System slot Width mm System slot Rear I/O Description Height U No. of layers
5 left 100.6 right no 64-bit CompactPCI bus, PXI bus 3 12
7 left 141.0 right no 64-bit CompactPCI bus, PXI bus 3 12
8 left 162.0 right no 64-bit CompactPCI bus, PXI bus 3 12