CompactPCI PlusIO

Imagen para CompactPCI PlusIO de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • The CompactPCI Plus IO system slot allows conventional CompactPCI to be combined with the fast new CompactPCI Serial slots on a single backplane
  • Provides easy and problem-free migration to the new technology
  • Full-mesh Ethernet on system slot and 2 CompactPCI Serial slots, supports 1000Base-T and 10GBase-T
  • V(I/O) can be set to 3.3 V or 5 V (preset to 5 V)
  • CompactPCI peripheral slots, 32 bit with rear I/O on P2
  • Rear I/O on the CompactPCI Serial slots available on request
  • CompactPCI Serial peripheral slots with PCIe x1, S-ATA and USB

    Specification:

    CompactPCI PlusIO

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
 
Número de catálogo Number of slots Width mm V I/O System slot Rear I/O Description Height U
Número de catálogo Number of slots Width mm V I/O System slot Rear I/O Description Height U
3 CPCI + 2 CPCI Serial 102.2 5.0 middle yes, on CompactPCI slots 32-bit CompactPCI bus 3
4 CPCI + 4 CPCI Serial 161.3 5.0 middle yes, on CompactPCI slots 32-bit CompactPCI bus 3