CPCI packet switching and H.110 backplanes

Imagen para CPCI packet switching and H.110 backplanes de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • CompactPCI, packet switching and H.110 backplanes
  • CompactPCI, packet switching and H.110 backplanes
  • CompactPCI, packet switching and H.110 backplanes
  • CompactPCI, packet switching and H.110 backplanes
  • CompactPCI, packet switching and H.110 backplanes
  • CompactPCI, packet switching and H.110 backplanes
  • CompactPCI, packet switching and H.110 backplanes
  • CompactPCI, packet switching and H.110 backplanes
  • CompactPCI, packet switching and H.110 backplanes

    Specification:

    CompactPCI

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Configuration
Number of Slots
Type
 
Número de catálogo Number of slots Width mm Power connector Data connection System slot Rear I/O Description Height U
Número de catálogo Number of slots Width mm Power connector Data connection System slot Rear I/O Description Height U
2 39.64 ATX (male) connector 64-bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 7
2 39.64 Mini-fit 10-pin 64-bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 7
2 39.64 1 x P47 64-bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 9
4 - Mini-fit 24-pin 64-bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 7
4 - 2 x P47 64-bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 7
4 - 2 x P47 64-bit CompactPCI bus, H.110 bus left yes on P3 and P5 64-bit CPCI, H.110 bus 9
6 121.0 Mini‐fit 24 pin 64‐bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 7
6 121.0 2 x P47 (optional third connector) 64‐bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 9
8 161.56 2 x P47 (optional third and fourth connectors) 64‐bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 9
8 161.56 2 x P47 (optional third and fourth connectors) 64-bit CompactPCI bus, H.110 bus, PSB left yes on P3 and P5 64-bit CPCI, PSB, H.110 bus 9
8 161.56 Powerbugs 64-bit CompactPCI bus, H.110 bus right yes on P3 and P5 64-bit CPCI, H.110 bus 6