Tip-up feet made of plastic (RatiopacPRO, Interscale M)

Imagen para RatiopacPRO or Interscale M, Tip-Up Feet, Plastic de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mounting holes are provided in floor of case
  • Load-carrying capacity 25 kg per foot, max case weight: 50 kg

    Product family:

  • PropacPRO
  • RatiopacPRO
  • CompacPRO
  • Comptec
  • Interscale M
  • Type:

    Individual Components

    Individual Component Type:

    Foot

Select product specifications before modifying or adding to project list or requesting a quote.

Color
 
Número de catálogo Qty Colour
Número de catálogo Qty Colour
PU 1 kit RAL 9006 silver
PU 1 kit RAL 7016 anthracite