Telescopic shelf, 2 U, recessed by 100 mm

Imagen para Telescopic shelf, 2 U, recessed by 100 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Width 553 mm
  • Static load-carrying capacity 70 kg

    Product family:

  • Eurorack
  • Varistar
  • Novastar
  • Accessory category:

    Mechanical Accessories

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
Número de catálogo For cabinet width [mm] Colour C w For cabinet depth Material xf d mm Description
Número de catálogo For cabinet width [mm] Colour C w For cabinet depth Material xf d mm Description
Varistar 600 mm, Novastar 535 mm RAL 7035 500.0 405.0 600.0 steel 33.0 382.0 Shortened by 100 mm
Varistar 600 mm, Novastar 535 mm RAL 7035 500.0 405.0 600.0 steel 33.0 382.0 Shortened by 100 mm