Replacement filter for 19" fans

Imagen para Replacement filter for 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    19" fan unit

Select product specifications before modifying or adding to project list or requesting a quote.

 
Número de catálogo Description
Número de catálogo Description
19" pusher fans 2U with tangential fans
For 19" fans 1U with 3 fans
For 19" fans 1U with 6 fans
For 19" fan 1U with 6 fans
For 19" pusher fans 2U
For 19" pusher fans 3 U