C-Rail cable shell

Imagen para C-Rail cable shell de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For mounting of cables on C‐profiles and cable support rails

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Cable management

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
 
Número de catálogo Description B mm
Número de catálogo Description B mm
for cable bundle 18 ... 22 mm, PU 10 pieces 26.0
for cable bundle 22 ... 26 mm, PU 10 pieces 30.0
for cable bundle 26 ... 30 mm, PU 10 pieces 34.0
for cable bundle 30 ... 34 mm, PU 10 pieces 38.0
for cable bundle 34 ... 38 mm,                    PU 10 pieces 45.0
for cable bundle 38 ... 42 mm,                   PU 10 pieces 48.0
for cable bundle 42 ... 46 mm, PU 10 pieces 51.0
for cable bundle 46 ... 50 mm, PU 10 pieces 54.0