Universal 2 U narrow telescopic slide

Imagen para Universal 2 U narrow telescopic slide de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Rail width k = 9.7 mm, max. installation width of shelf/extraction drawer w = 429 mm
  • Lateral mounting on the 19" uprights (19" plane remains free for fixing of shelf/extraction drawer)
  • Setting at full extension
  • Static load-carrying capacity per pair 46 ‐ 57 kg
  • Extension length > 110 %

    Product family:

    MultipacPRO

    Note:

  • Universal telescopic rails can also be fitted without additional components in non-standard applications, this also in other than 19" cabinets
  • To mount on 19" plane please order assembly kit separately
  • Accessory category:

    Mechanical Accessories

    Accessory type:

    Telescopic slides

    Individual Component Type:

    Mounting - Brackets and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Qty Material
Número de catálogo Length mm Qty Material
610.0 PU 2 pieces St
584.0 PU 2 pieces St
559.0 PU 2 pieces St
508.0 PU 2 pieces St
457.0 PU 2 pieces St
406.0 PU 2 pieces St
356.0 PU 2 pieces St