Telescopic shelf, 2 U, recessed by 100 mm

Imagen para Telescopic shelf, 2 U, recessed by 100 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • St, 1.5 mm
  • 2 U mounting on four 19" panel/slide mounts
  • incl. telescopic slides
  • Locking with T-bar lock possible
  • Hammer head perforation for assembly with cable ties

    Product family:

    Novastar

    Accessory category:

    Mechanical Accessories

    Accessory category:

    Shelves

    Note:

  • Mounting bracket for assembly of telescopic slide at frame please order separately
  • T-bar lock (Item 4) please order separately

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
Color
Version
 
Número de catálogo Width mm For cabinet width Colour C w For cabinet depth Material xf d mm For cabinet depth For cabinet depth (eurorack)
Número de catálogo Width mm For cabinet width Colour C w For cabinet depth Material xf d mm For cabinet depth For cabinet depth (eurorack)
400.0 600.0 RAL 7035 500.0 405.0 600.0 steel 50.0 382.0 600, 800 -
400.0 600.0 RAL 7035 700.0 405.0 800.0 steel 50.0 582.0 800, 900, 1000, 1200 -
600.0 600.0 RAL 7021 680.0 405.0 800.0 Steel 33.0 682.0 800, 900, 1000, 1200 800.0
600.0 600.0 RAL 7021 680.0 405.0 800.0 Steel 33.0 682.0 800, 900, 1000, 1200 800.0
600.0 800.0 RAL 7021 500.0 800.0 600.0 steel - 600.0 - -
600.0 800.0 RAL 7021 500.0 800.0 600.0 steel - 600.0 - -
600.0 600.0 RAL 7021 480.0 405.0 600.0 Steel 50.0 382.0 600, 800 600.0
400.0 800.0 RAL 7021 500.0 400.0 600.0 steel - 477.0 - -
600.0 800.0 RAL 7035 500.0 600.0 600.0 steel - 477.0 - -
400.0 600.0 RAL 7035 500.0 405.0 600.0 steel 50.0 482.0 600, 800 -
600.0 600.0 RAL 7021 480.0 405.0 600.0 steel 50.0 482.0 600, 800 600.0
600.0 800.0 RAL 7021 700.0 800.0 800.0 steel - 565.0 - -
600.0 800.0 RAL 7021 700.0 800.0 800.0 steel - 800.0 - -
600.0 600.0 RAL 7021 680.0 405.0 800.0 steel 50.0 582.0 800, 900, 1000, 1200 800.0
400.0 800.0 RAL 7021 700.0 400.0 800.0 steel - 677.0 - -
600.0 800.0 RAL 7035 700.0 600.0 800.0 steel - 677.0 - -
600.0 600.0 RAL 7021 680.0 405.0 800.0 steel 50.0 682.0 800, 900, 1000, 1200 800.0
400.0 800.0 RAL 7035 700.0 405.0 800.0 steel 50.0 682.0 800, 900, 1000, 1200 -