Fixing materials kit, cage nut M4/M5

Imagen para Fixing materials kit, cage nut M4/M5 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For fixing special components (into square perforation) that require a thread size of M4 or M5
  • To ensure earthing that conforms to standard at at least one fixing point, use an earthing cage nut and a Nomel washer

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Mounting hardware

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
Type
 
Número de catálogo Descripción Finish Description Qty/PU
Número de catálogo Descripción Finish Description Qty/PU
St, zinc-plated, for material thickness of 1.8 to 2.6 mm zinc-plated Cage nut M4 50
St, zinc-plated, for material thickness of 1.8 to 2.6 mm Zinc‐plated - 100
St, zinc-plated, for material thickness 1.8 to 2.6 mm zinc-plated GND/earthing cage nut M4 10
St, zinc-plated, for material thickness 1.8 to 2.6 mm zinc-plated GND/earthing cage nut M4 100
St, zinc-plated, inner diameter 4.1 mm, external diameter 8 mm Steel, zinc-plated Nomel washer M4 for GND/earthing 100
St, zinc-plated, for material thickness of 1.8 to 2.6 mm zinc-plated Cage nut M5 50
St, zinc-plated, for material thickness of 1.8 to 2.6 mm Zinc‐plated Cage nut M5 100
St, zinc-plated, for material thickness 1.8 to 2.6 mm - GND/earthing cage nut M5 10
St, zinc-plated, for material thickness 1.8 to 2.6 mm - GND/earthing cage nut M5 100
St, zinc-plated, inner diameter 5.1 mm, external diameter 10.2 mm Steel, zinc-plated Nomel washer M5 for GND/  earthing 100