Cable bracket

Imagen para Cable bracket de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • For assembly on cabinet uprights (800 mm cabinet width) or laterally to the 19" panel/slide mounts

    Product family:

    Varistar

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Cable management

    Accessory category:

    Cable management

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
Material
 
Número de catálogo Depth mm Width mm For cabinet width w Material d mm Description
Número de catálogo Depth mm Width mm For cabinet width w Material d mm Description
92.0 31.0 600.0 31.0 PA6 92.0 -
- - 800.0 - - - Plastic 100 x 100 mm
- - 800.0 - - - Steel 100 x 100 mm
- - 800.0 - - - Steel 100 x 180 mm