C profile as slide rail for cabinet assembly

Imagen para C profile as slide rail for cabinet assembly de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Guiding profile is bolted to the 19" profile of the cabinets
  • Adapter profile is inserted into the guiding profile like a telescopic slide
  • The guiding profile (1) is matched to the fixing dimension in the cabinet (it is bolted to the 19" profile of the cabinet); the adaptor rail (3) is matched to the depth and fixing dimension on the subrack (it is inserted into the guiding profile like a telescopic slide)

    Product family:

    EuropacPRO

    Note:

  • No protection against extraction, no stop at full extension
  • The reinforcement rail and the C-rails have been tested in accordance with the Russian atomic energy authority GAN standards
  • Type:

    Individual Components

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Telescopic slides

    Individual Component Type:

    Mounting - Brackets and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Cabinet Type
 
Número de catálogo Description Depth D mm xf xr C c1 Depth mm
Número de catálogo Description Depth D mm xf xr C c1 Depth mm
VARISTAR 600.0 50.0 50.0 500.0 369.0 600.0
VARISTAR 800.0 50.0 50.0 700.0 569.0 800.0
VARISTAR 900.0 50.0 50.0 800.0 669.0 900.0
VARISTAR 1000.0 50.0 50.0 900.0 769.0 1000.0
VARISTAR 1100.0 50.0 50.0 1000.0 869.0 1100.0
VARISTAR 1200.0 50.0 50.0 1100.0 969.0 1200.0
eurorack 600.0 60.0 60.0 480.0 397.0 600.0
eurorack 800.0 60.0 60.0 680.0 597.0 800.0
eurorack 900.0 60.0 60.0 780.0 697.0 900.0
NOVASTAR 500.0 33.0 60.0 407.0 350.0 500.0
NOVASTAR 600.0 33.0 60.0 507.0 450.0 600.0
NOVASTAR 800.0 33.0 60.0 707.0 650.0 800.0
Lab rack 250.0 50.0 50.0 700.0 569.0 250.0