LED light for cabinet mounting, LED-700L

Imagen para LED light for cabinet mounting, LED-700L de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 60118-570
Back To Product
  • Wide-range voltage input 24 ... 265 VAC / DC
  • Long life and low power consumption
  • Motion sensor and multifunction button
  • Easy installation, magnetic and screw fastening
  • Luminosity 700 lumens
  • Light diffuser -> better lighting of the floor, 1200 lux / 0.5 m
  • Excellent performance 117 Lumens / Watt
  • Daisy Chain (allows up to 10 lamps to be connected in series), pluggable connection and connection cables
  • Integrated optics with unbreakable plastic cover
  • Adjustable angle -90 ° to + 90 °, light can be rotated in 2 directions

    Accessory category:

    Electrical Accessories

    Accessory type:

    Cabinet lights

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

LED light for cabinet mounting, LED-700L
Length mm 351.0
Material Plastic
Input AC
Input AC, DC
Input voltage range [VAC] 24 ... 265 VAC/DC
Power consumption [W] 6 W
Luminosity 700 Lm, 1200 lx @ 0,5 m, 450 lx @ 1 m
Lamp type LED, angle of radiation 120°
Light color Daylight, color temperature: 5000 K
Service life 50000 h at +20 °C (+68 °F)
Mounting Magnetic and screw fastening
Case Plastic, Polykarbonate, transparent
Connection Wieland connector (long side on both sides, 1 x male connector, 1 x female connector)
Weight [Kg] 0.2 kg (0.5 lbs)
Functions Button for switching (motion detector, on, off)
Operating temperatures [°C] -20 to +60 °C (-4 to +140 °F)
Storage temperature [°C] -40 to +85 °C (-40 to +185 °F)
Operating/storage humidity [%] max. 90 % rH (non-condensing)
Protection type IP 20
Protection class II (double insulated)
Approvals CE/UL

El suministro incluye:

Artículo Cantidad Descripción
1 1 LED lamp (plastic housing) with connection for Wieland plug (on both sides); Length 350 mm, width 30 mm, height 40 mm with holder
2 2 Fixing clips (magnetic and to screw on)
3 1 User manaul

Accesorios

Artículo
Thmbnail Image Input cable for AC, length 2.0 m / 78.7 inch, 1 piece 60118-546 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Extension cable for AC, length 1.0 m / 39,4 inch, 1 piece 60118-548 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Connection cable with IEC 60320 C18 connector for AC, length 0,5 m / 19,7 inch, 1 piece 60130-114 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Female connector for AC, 1 piece 60118-550 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Male connector for AC, 1 piece 60118-552 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Bracket 19" 1 U, RAL 7021 (black), 1 piece 20118-812 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Bracket 19" 1 U, RAL 7035 (grey), 1 piece 20118-813 Añadir artículo a una lista de proyectos add item to project list