19" fan to subrack connecting bracket

Imagen para 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For joining four side panels of type F, type H and type L

    Note:

    Sufficient for the connection of two subracks

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    19" fan unit

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Qty Description Material Description
Número de catálogo Qty Description Material Description
1 piece For 19" pusher fans 2 U - -
PU 4 pieces Adapter bracket, Zn die‐cast, incl. assembly kit Diecast zinc Zn die‐cast, incl. fixing material kit, for connecting two by two side panels (on top of each other)
PU 4 pieces For 19" pusher fans 3 U - -