Speed control for fans

Imagen para Speed control for fans de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • External sensor can be fitted at a desired measurement point
  • Open-collector output (parametrisable) – Alarm output (active/passive) – DC fans (PWM output) – Remote display (via optional digital display with front panel)
  • Simple to mount on the support rail provided
  • Suitable for all AC fans and fan units (up to 300 W) with IEC 60320 C13 plug (plug & play)
  • Simple adjustment of switch-on temperature (with knob and digital display)

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Temperature control

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
Número de catálogo Length mm
Número de catálogo Length mm
-
-
2000.0