Slide rail 25 kg / 100 kg (Varistar)

Imagen para Slide rail 25 kg / 100 kg (Varistar) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mounts on four 19" slide mounts
  • Wide support surface (48 mm)
  • Can be fitted in 1 U increments (attach and screw into place)

    Product family:

    Varistar

    Note:

    For mounting in the cabinet the 19" panel/slide mounts must be fitted front and rear

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Telescopic slides

    Accessory category:

    Slide rails

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
Material
Quantity
 
Número de catálogo C xf Description Length L For cabinet depth
Número de catálogo C xf Description Length L For cabinet depth
200.0 50.0 Load-carrying capacity: 100 kg / pair 156.0 300
500.0 50.0 Load-carrying capacity 25 kg per pair 456.0 600, 800
500.0 50.0 Load-carrying capacity 100 kg per pair 458.0 600, 800
500.0 50.0 Load-carrying capacity 25 kg per pair 456.0 600, 800
500.0 50.0 Load-carrying capacity 100 kg per pair 458.0 600, 800
700.0 50.0 Load-carrying capacity 25 kg per pair 656.0 800
700.0 50.0 Load-carrying capacity 100 kg per pair 658.0 800
500.0 50.0 Load-carrying capacity 25 kg per pair 456.0 600, 800
700.0 50.0 Load-carrying capacity 25 kg per pair 656.0 800
500.0 50.0 Load-carrying capacity 25 kg per pair 456.0 600, 800
700.0 50.0 Load-carrying capacity 100 kg per pair 658.0 800
740.0 70.0 Load-carrying capacity: 100 kg / pair 699.0 900, 1000, 1100, 1200
740.0 70.0 Load-carrying capacity: 100 kg / pair 699.0 900, 1000, 1100, 1200