CompactPCI PlusIO 4 U, 8 slot, with rear I/O, with 19"-compatible power supply

Imagen para CompactPCI PlusIO 4 U, 8 slot, with rear I/O, with 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 24579-400
Back To Product
  • 19"‐compatible PSU, 250 W, 3 U, 8 HP
  • Heat dissipation by 1 U hot‐swap fan unit, from bottom to top
  • Option to mount a hard disk
  • Backplane 4 slot, 3 U, 32 bit, CompactPCI 4 slot, 3 U, CompactPCI PlusIO
  • System for vertical board mounting with board format; Front: 3 U, 160 mm deep, 8 slot; Rear, rear I/O: 3 U, 80 mm deep, 3 slot

    Delivery Includes:

    completely assembled, wired and tested

    Note:

  • Modified systems available on request
  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; Backplane conforms to PICMG 2.0 rev. 3.0 and 2.30
  • Specification:

    CompactPCI PlusIO

    Dimensions:

    Rackmount

    Capacity:

    19" compatible

    Rear I/O:

    Yes

    Number of slots:

    8

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 275.0
Height mm 177.0
Number of slots 8
Height U 4
Width HP 84

El suministro incluye:

Artículo Cantidad Descripción
1 1 Shielded 19" chassis, Al; perforated top cover and base plate; front handles
2 8 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical boards (3 U, 160 mm deep)
3 3 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical rear I/O boards (3 U, 80 mm deep)
4 1 Backplane for 3 U boards; 8 slots comprising 4 slots 32‐bit CompactPCI plus 4 slots CompactPCI PlusIO (PICMG 2.30, part no. 23007‐601)
5 1 Power backplane, 3 U, 8 HP with 1 x P47 connector (part no. 23098‐105)
6 1 19" compatible power supply, 250 W (3 U, 8 HP, part no. 13100‐141)
7 1 AC input module, 3 U, 8 HP; AC line filter, 110 ... 250 VAC, 50 ... 60 HZ, max. current 10 A
8 1 Hot‐swap fan tray, extractable, 1 U, 3 x 12 VDC fans
9 1 Front panel front, 3 U, 44 HP
10 1 Air baffle, 3 U, 160 mm deep
11 1 Front panel, rear, 3 U, 60 HP
12 1 Front panel, rear, 3 U, 4 HP
13 1 Cable harness to connect all system components

Accesorios

Artículo