CompactPCI, CPCI Serial, CPCI PlusIO; PXI

Imagen para CompactPCI, CPCI Serial, CPCI PlusIO; PXI de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 24579-605
Back To Product
  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG 2.30
  • System for vertical board mounting with board format; Front: 3 U, 160 mm deep, 8 slot; Rear, rear I/O: 3 U, 80 mm deep, 3 slot
  • Backplane 4 slot, 3 U, 32 bit, CompactPCI 4 slot, 3 U, CompactPCI PlusIO
  • 19"‐compatible PSU, 250 W, 3 U, 8 HP
  • Heat dissipation by two radial fans, from front to rear

    Delivery Includes:

    completely assembled, wired and tested

    Note:

  • Modified systems available on request
  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; Backplane conforms to PICMG 2.0 rev. 3.0 and 2.30
  • Specification:

    CompactPCI PlusIO

    Dimensions:

    Desktop

    Capacity:

    19" compatible

    Rear I/O:

    Yes

    Number of slots:

    8

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 275.0
Height mm 177.0
Number of slots 8
Height U 4
Width HP 44
Board height 3