CompactPCI, CPCI Serial, CPCI PlusIO; PXI

Imagen para CompactPCI, CPCI Serial, CPCI PlusIO; PXI de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 24579-420
Back To Product
  • Backplane 9 slot, 3 U, CompactPCI Serial (single star Ethernet topology)
  • ATX power supply, 300 W
  • Slim‐Line DVD drive and hard disk can be fitted
  • System for vertical board format; Front: 3 U, 160 mm deep, 9 slot ; Rear side, rear I/O: 3 U, 80 mm deep, 8 slot
  • Heat dissipation via 1 U hot-swap fan unit

    Delivery Includes:

    completely assembled, wired and tested

    Note:

  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG CPCI‐S.0
  • Modified systems available on request
  • Specification:

    CompactPCI Serial

    Dimensions:

    Rackmount

    Capacity:

    ATX

    Rear I/O:

    Yes

    Number of slots:

    9

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 275.0
Height mm 177.0
Number of slots 9
Height U 4
Width HP 84

El suministro incluye:

Artículo Cantidad Descripción
1 1 Shielded 19" chassis, Al; perforated top cover and base plate; front handles
2 9 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical boards (3 U, 160 mm deep)
3 8 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical rear I/O boards (3 U, 80 mm deep)
4 1 Backplane for 3 U boards; 9 slot CompactPCI Serial (single star topology, part no. 23007‐614)
5 1 ATX PSU 300 W, 32 HP; wide range input 100 ... 240 VAC, (3.3 V/28 A, 5 V/35 A, 12 V/22 A, ‐12 V/0.8 A); IEC AC input module with socket; mains switch; fan
6 1 Hot‐swap fan tray, extractable, 1 U, 2 × 12 VDC fan
7 1 Module to accomodate a slimline DVD drive unit
8 1 3 U, 8 HP module to accommodate a hard disk drive
9 1 Front panel, front, 3 U, 8 HP
10 1 Front panel, rear, 3 U, 4 HP
11 1 Front panel, rear, 3 U, 48 HP
12 1 Cable harness to connect all system components

Accesorios

Artículo
Thmbnail Image Fan control module (FCM2) 0000000b000219c700020023
Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Guide rails for drive units 0000000b00020edd00020023 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image air deflector with front panel 0000000b000210b400020023 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit 24579-033 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit 24579-230 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit 24579-043 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit 24579-042 Añadir artículo a una lista de proyectos add item to project list