CompactPCI, CPCI Serial, CPCI PlusIO; PXI

Imagen para CompactPCI, CPCI Serial, CPCI PlusIO; PXI de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 24579-077
Back To Product
  • ATX power supply, 250 W
  • Backplane 2 slot, 6 U, 64 bit System slot on the left
  • System for horizontal boards; Front: 6 U, 160 mm deep; Rear, Rear I/O: 6 U, 80 mm deep
  • Heat dissipation by hot-swap fan unit (from right towards left)

    Delivery Includes:

    (completely assembled, wired and tested)

    Note:

  • Modified systems available on request
  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG 2.0 rev. 3.0 and 2.30
  • Specification:

    CompactPCI

    Dimensions:

    Rackmount

    Capacity:

    ATX

    Rear I/O:

    Yes

    Number of slots:

    2

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 275.0
Height mm 43.65
Number of slots 2
Width mm 449.0
Height U 1
Width HP 84
Number of fans 4

El suministro incluye:

Artículo Cantidad Descripción
1 1 Shielded 19" chassis, St, powder-coated, black, RAL 9005
2 2 Slot at front; IEEE guide rails incl. ESD clips (ESD clips fitted on left at front), for horizontal board mounting (6 U / 160 mm deep)
3 2 Slot at rear; IEEE guide rails incl. ESD clips (ESD clips fitted on left at front), for horizontal mounting of rear I/O boards (6 U / 80 mm deep)
4 1 Backplane for 6 U boards, 2 slots, 64 bit; system slot to left, conforms to PICMG 2.0 rev. 3.0
5 1 ATX PSU, 250 W; wide-range input 100 ... 240 VAC (3.3 V / 14 A, 5 V / 23 A, 12 V / 16 A, -12 V / 0.5 A); IEC mains plug, switch incl. LED (switches DC power off/on only); with internal fan
6 1 Hot-swap fan unit, 4 fans, each 13.5 m3/h (8 cfm)
7 1 Mains switch
8 1 Cable harness to connect all system components

Accesorios

Artículo
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020 Añadir artículo a una lista de proyectos add item to project list