CompactPCI, CPCI Serial, CPCI PlusIO; PXI

Imagen para CompactPCI, CPCI Serial, CPCI PlusIO; PXI de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • 4 U CompactPCI Serial system with vertical 3 U board cage
  • Airflow from bottom to top with fan modules that can be changed on the front
  • Retrofittable air filter
  • Supports PCIe up to Gen3, USB 2.0 and 3.0, S-ATA up to Rev 3.0, and Ethernet up to 10 GBase-T
  • Preference types can be ordered directly from stock, other configurations on request
  • 9 slot backplane, system slot left, Ethernet as star
  • AC wide range input

    Dimensions:

    Rackmount

    Capacity:

    19" compatible

Select product specifications before modifying or adding to project list or requesting a quote.

No hay artículos disponibles