MicroTCA.4 System, 3 U, 84 HP, for 6 AMC’s, 4 RTM’s, JSM-Slot

Imagen para MicroTCA.4 System, 3 U, 84 HP, for 6 AMC’s, 4 RTM’s, JSM-Slot de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Conforms to PICMG MTCA.4 R1.0 specification
  • 3 U, 84 HP system for 5 Double Mid-size-AMC, 1 Double Full-size AMC, 1 Double Full-size MCH and 2 Double Full-size-Power-Modules
  • 4 rear transition module pin positions for double mid-size RTMs
  • Backplane with star topology, direct connections for S-ATA / SAS, clock and trigger lines as per PICMG MTCA.4
  • Telecom and fabric clock topology as per PICMG AMC.0 R2.0
  • Hot-swap fan units at the rear, air flow from front to rear; air filter exchangeable from front
  • 2 hot-swap fan modules with cooling unit manager (CU EMMC), airflow from bottom front to top rear
  • Fan speeds for front and rear sections can be separately adjusted via the MCH
  • Separate JSM slot

    The system is designed for high-performance high availability applications. The hot-swap fan modules with EMMC in pull configuration ensure that the front and rear slots are cooled perfectly. The fan speed is adjustable via the MCH. The separate JSM installation space prevents an AMC slot from being occupied by a JTAG module. The system can take up to two power modules to ensure a sufficient power supply for the application. The backplane features clock and trigger lines as per PICMG MTCA.4, as well as interlocks. It also provides direct connections for SAS/SATA between the AMCs.

    Note:

  • Modified systems available on request
  • Optionally available with 3 fans and 2 EMMC's
  • Specification:

    MicroTCA.4

    Dimensions:

    19" width

    Number of slots:

    6

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
Número de catálogo Depth mm Number of slots Transmission rate Height U Width HP Air flow Backplane type
Número de catálogo Depth mm Number of slots Transmission rate Height U Width HP Air flow Backplane type
373.0 6 40 Gbps 3 84 Front to rear X16 from MCH to AMC1 and AMC2