MicroTCA.4 system, cube, 5 U, 42 HP, for 7 double AdvancedMC modules

Imagen para MicroTCA.4 system, cube, 5 U, 42 HP, for 7 double AdvancedMC modules de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 11850-021
Back To Product
  • Air filter, exchangeable from front
  • 5 U, 42 HP cube system for 6 double mid‐size and 1 double full‐size AdvancedMC modules, 1 double full‐size MCH and 1 double full‐size power module
  • Hot‐swap fan module with cooling unit manager (CU EMMC), airflow from bottom to top, fan speed for front and rear sections can be separately adjusted via MCH
  • In accordance with PICMG MTCA.4 R1.0 specification
  • 6 rear transition module slots for double mid‐size modules and one slot for double full‐size
  • Clock topology to PICMG AMC.0 R2.0
  • Backplane with star topology, direct connections for S‐ATA/SAS, clock and trigger lines as per PICMG MTCA.4

    Note:

    Modified systems available on request

    Specification:

    MicroTCA.4

    Dimensions:

    Wall-mounted cube

    Number of slots:

    7

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 373.3
Height mm 222.25
Number of slots 7
Transmission rate 40 Gbps
Height U 5
Width HP 42

El suministro incluye:

Artículo Cantidad Descripción
1 1 MicroTCA system, 5 U, 42 HP, 373 mm deep, zinc‐plated
2 7 Pin position AdvancedMC module, with guide rail, for vertical board mounting
3 1 Backplane with star topology for 7 AdvancedMC modules, 1 MCH and 1 power module
4 1 Hot‐swap fan module with cooling unit manager (CU EMMC) and 6 fans
5 1 Air filter, exchangeable from front

Accesorios

Artículo
Thmbnail Image MicroTCA power input module, single full-size, 12 V DC input, 40 A, with PM EMMC, non-redundant, with reverse polarity and overvoltage protection, 1 piece 21596-571 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image MicroTCA power input module, single full-size, 12 V DC input, 80 A, with PM EMMC, non-redundant, without reverse polarity and overvoltage protection, 1 piece 21596-572 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Splitting kit, PU 5 pieces 20849-115 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image 19" AC/DC switch-mode PSUs for MicroTCA, double full‐size, with power management (PM EMMC), 600 W, 1 piece 11098-547 Añadir artículo a una lista de proyectos add item to project list