MicroTCA.4 system, 9 U, 84 HP, for 12 double mid‐size AdvancedMC modules

Imagen para MicroTCA.4 system, 9 U, 84 HP, for 12 double mid‐size AdvancedMC modules de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 11850-026
Back To Product
  • In accordance with PICMG MTCA.4 R1.0 specification
  • 12 rear transition module slots for double mid‐size RTM´s
  • Telecom and fabric clock topology accordance to PICMG AMC.0 R2.0
  • Backplane with dual star topology, direct connections for S-ATA/SAS, clock and trigger lines as per PICMG MTCA.4
  • Fan speed for front and rear sections can be separately adjusted via MCH
  • 9 U, 84 HP system for 12 double mid‐size‐AdvancedMC modules, 2 double full‐size MCHs and 4 double full‐size power modules

    Note:

    Modified systems available on request

    Specification:

    MicroTCA.4

    Dimensions:

    19" width

    Number of slots:

    12

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 373.3
Height mm 400.05
Number of slots 12
Description MicroTCA.4, 19" system
Transmission rate 40 Gbps
Height U 9
Width HP 84

El suministro incluye:

Artículo Cantidad Descripción
1 1 MicroTCA system, 9 U, 84 HP, 373 mm deep, zinc-plated
2 12 Pin position AdvancedMC module, with guide rail, for vertical board mounting
2 12 Pin position AdvancedMC module, with guide rail, for vertical board mounting
3 1 Backplane with dual star topology for 12 AdvancedMC‐modules, 2 MCHs and 4 power modules
4 2 Hot-swap fan module with cooling unit manager (CU EMMC) and 4 fans;
5 1 Air filter, swappable from front

Accesorios

Artículo
Thmbnail Image MicroTCA power input module, single full-size, 12 V DC input, 80 A, with PM EMMC, non-redundant, without reverse polarity and overvoltage protection, 1 piece 21596-572 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image MicroTCA power input module, single full-size, 12 V DC input, 40 A, with PM EMMC, non-redundant, with reverse polarity and overvoltage protection, 1 piece 21596-571 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Splitting kit, PU 5 pieces 20849-115 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Module with ruggedized pull-handle mechanism, Double full-size, 6 HP, height 148.8 mm, 1 piece 21850-071 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Module with ruggedized pull-handle mechanism, Double mid-size, 4 HP, height 148.8 mm, 1 piece 21850-070 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Module with ruggedized pull-handle mechanism, Double compact, 3 HP, height 148.8 mm, 1 piece 21850-069 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Air baffles for AdvancedMC filler modules, 1 piece Air baffles for AdvancedMC filler modules
Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image 19" AC/DC switch-mode PSUs for MicroTCA, double full‐size, with power management (PM EMMC), 600 W, 1 piece 11098-547 Añadir artículo a una lista de proyectos add item to project list