MicroTCA.1 systems, cube, 5 U, 42 HP, for 6 double AdvancedMC modules

Imagen para MicroTCA.1 systems, cube, 5 U, 42 HP, for 6 double AdvancedMC modules de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 11850-020
Back To Product
  • 5 U, 42 HP cube system for 3 double mid‐size and 3 double full‐size AdvancedMC modules, 1 double full‐size MCH and 1 double full‐size PSU slot
  • Backplane with star topology, direct connections for S‐ATA/SAS
  • Hot‐swap fan module with cooling unit manager (CU EMMC), airflow from bottom to top
  • Air filter, exchangeable from front
  • Clock topology to PICMG AMC.0 R2.0
  • In accordance with PICMG MTCA.1 R1.0 specification

    Note:

    Modified systems available on request

    Specification:

    MicroTCA.0

    Dimensions:

    Wall-mounted cube

    Number of slots:

    6

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 373.3
Height mm 222.35
Number of slots 6
Transmission rate 40 Gbps
Height U 5
Width HP 42

El suministro incluye:

Artículo Cantidad Descripción
1 1 MicroTCA cube, 5 U, 42 HP, 216.5 mm deep, zinc‐plated
2 6 Pin position AdvancedMC module, with guide rail, for vertical board mounting
3 1 Backplane with star topology for 6 AdvancedMC modules, 1 MCH and 1 PSU
4 1 Hot‐swap fan module with cooling unit manager (CU EMMC) and 4 fans
5 1 Air filter, exchangeable from front
6 1 Pluggable PSU, 300 W, double full‐size format

Accesorios

Artículo
Thmbnail Image Splitting kit, PU 5 pieces 20849-115 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Power module MicroTCA, AC/DC, double full-size, without management, 300 W, 1 piece 11098-392 Añadir artículo a una lista de proyectos add item to project list