MicroTCA.0 system, cube, 3 U, 30 HP, for 4 single full-size AdvancedMC modules

Imagen para MicroTCA.0 system, cube, 3 U, 30 HP, for 4 single full-size AdvancedMC modules de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 21850-046
Back To Product
  • Backplane with star topology, direct connections for S‐ATA/SAS
  • Cube systems for wall mounting 4 single full‐size AdvancedMC modules and 1 single full‐size MCH
  • Clock topology to PICMG AMC.0 R2.0
  • Power supply via 250 W open-frame PSU, mains supply via IEC plug on rear, switching logic for individual slots on backplane
  • In accordance with PICMG MTCA.0 R1.0 specification

    Note:

    Modified systems available on request

    Specification:

    MicroTCA.1

    Dimensions:

    Wall-mounted cube

    Number of slots:

    4

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 250.0
Height mm 133.35
Number of slots 4
Transmission rate 10 Gbps
Height U 3
Width HP 30

El suministro incluye:

Artículo Cantidad Descripción
1 1 MicroTCA system, cube, 3 U, 30 HP, 250 mm deep
2 4 Pin position AdvancedMC module, with guide rail, for vertical board mounting
3 1 Backplane with star topology for 4 AdvancedMC modules and 1 MCH
4 2 Fan for forced ventilation of slots
5 1 250 W open‐frame PSU and IEC mains inlet with switch and fuse; power switching to slots via power management board
6 1 Power management board for 21850‐046 and 21850‐081

Accesorios

Artículo