AdvancedMC mini system for 2 single AdvancedMC modules

Imagen para AdvancedMC mini system for 2 single AdvancedMC modules de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 11850-023
Back To Product
  • Direct connection of all ports between both AdvancedMC slots (see backplane topology); data transfer rates up to 10 Gbps per port
  • 90 - 264 VAC wide range input on rear of case, 150 W power supply in rear section of enclosure
  • Small, compact case to hold 2 single full-size AdvancedMC modules With the optional 2 HP filler module, 2 single mid-size modules can also be fitted
  • The system can be stacked and is prepared for a mounting plate
  • Fan unit and fan filter are easy to replace
  • 12 VDC voltage is activated by the AdvancedMC module presence signal
  • 150 W cooling capacity at an ambient temperature of 55 °C, airflow from right to left, temperature-regulated fans

    Description:

    MicroTCA system

    Delivery Includes:

    completely assembled, cabled and tested

    Note:

    Modified systems available on request

    Specification:

    MicroTCA.0

    Dimensions:

    Desktop enclosure

    Number of slots:

    2

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 302.0
Number of slots 2
Backplane type Direct connection of ports 0 - 20 and FLCK, cross connects for TCLK A.D
Transmission rate 10 Gbps/port
Voltage 90-264 VAC
Height U 1
Width HP 252