ECO filler module with fixed handle

Imagen para ECO filler module with fixed handle de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Low-cost alternative to filler module with handle mechanism (pull or push/pull handle)
  • For conventional, cutaway and hybrid carriers and MicroTCA systems
  • Shielded, front panel, stainless steel

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Description Width HP
Número de catálogo Description Width HP
Single compact, 3 HP 3
Single mid-size, 4 HP 4
Single full-size, 6 HP 6
Double compact, 3 HP 3
Double mid-size, 4 HP 4
Double full-size, 6 HP 6