3 U system, for 2 single and 4 double (8 single) full-size AdvancedMC modules

Imagen para 3 U system, for 2 single and 4 double (8 single) full-size AdvancedMC modules de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 11850-011
Back To Product
  • Clock topology to PICMG AMC.0 R2.0
  • Instead of 8 single full‐size AdvancedMC modules, the right‐hand board cage can be used for 4 double full‐size modules
  • Backplane with dual star topology, direct connections for S‐ATA/SAS
  • Two hot‐swap fan modules in push/pull configuration, each with cooling unit manager (CU EMMC), airflow from right to left
  • 3 U, 19" subrack system for 10 single full‐size AdvancedMC modules, 2 single full‐size MCHs and 2 power modules with width up to 12 HP
  • In accordance with PICMG MTCA.0 R1.0 specification
  • Air filter, exchangeable from front, with presence signal

    Note:

    Modified systems available on request

    Specification:

    MicroTCA.1

    Dimensions:

    19" width

    Number of slots:

    6

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 216.0
Height mm 133.35
Number of slots 10
Description MicroTCA.0, 3 U subrack system
Transmission rate 40 Gbps
Height U 3
Width HP 84

El suministro incluye:

Artículo Cantidad Descripción
1 1 MicroTCA system, 3 U, 84 HP, 216 mm deep, powder‐coated, black, RAL 9005
2 10 Pin position AdvancedMC module, with guide rail, for horizontal board mounting
3 1 Backplane with dual‐star topology for 10 AdvancedMC modules, 2 MCHs and 2 power modules
4 2 Hot‐swap fan unit with cooling unit manager (CU EMMC) and 1 fan;
5 1 Air filter, exchangeable from front
6 4 Splitting kit

Accesorios

Artículo
Thmbnail Image MicroTCA power input module, single full-size, 12 V DC input, 40 A, with PM EMMC, non-redundant, with reverse polarity and overvoltage protection, 1 piece 21596-571 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image MicroTCA power input module, single full-size, 12 V DC input, 80 A, with PM EMMC, non-redundant, without reverse polarity and overvoltage protection, 1 piece 21596-572 Añadir artículo a una lista de proyectos add item to project list